MXL1014

PRE-RELEASE

Dual/Quad, Precision Op Amps

Viewing:

Overview

  • Single-Supply Operation
    • Input Voltage Range Extends to Ground
    • Output Swings to Ground while Sinking Current
  • 150µV Max Offset Voltage
  • Low Drift: 2µV/°C Max
  • 0.8nA Max Offset Current
  • Guaranteed High Gain
    • 5mA Load Current: 1.5 Million Min
    • 17mA Load Current: 0.8 Million Min
  • 500µA Max Supply Current per Amplifier
  • Low Voltage Noise: 0.1Hz to 10Hz, 0.55µVP-P
  • Lower Current Noise than OP07: 0.07 pA/√Hz

The Maxim MXL1013 is a precision dual op amp that upgrades the performance of popular devices such as the MC1458/MC1558, LM158 and OP221. The Maxim MXL1014 is a precision quad op amp that directly upgrades designs in the industry-standard 14-pin DIP configuration and has specifications similar to the LT1013. The MXL1013 and MXL1014 are pin compatible with industry standards such as the LT1013 and LT1014.

Precision specifications include: 40µV offset voltage, 0.3µV/°C drift (TCVOS), 117dB CMRR, and 120dB PSRR. While supply current is typically only 350µA per amplifier, the outputs can source and sink more than 20mA.

Both the MXL1013 and the MXL1014 can be operated from a single +5V power supply. The input voltage range includes ground and the outputs swing to within a few millivolts of ground.

Applications

  • 4mA to 20mA Current-Loop Transmitters
  • Active Filters
  • Battery-Powered Precision Instrumentation
  • Instrumentation Amplifiers
  • Multiple Gain Blocks
  • Multiple-Limit Threshold Detection
  • Strain-Gauge Signal Conditioners
  • Thermocouple Amplifiers

MXL1014
Dual/Quad, Precision Op Amps
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MXL1014 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed