MX7575
PRODUCTIONCMOS, µP Compatible, 5µs/10µs, 8-Bit ADCs
- Part Models
- 4
- 1ku List Price
- Starting From $8.35
Overview
- Fast Conversion Time:
- 5µs (MX7575)
- 10µs (MX7576)
- Built-In Track/Hold Function (MX7575)
- Low Total Unadjusted Error (±1LSB max)
- 50kHz Full-Power Signal Bandwidth (MX7575)
- Single +5V Supply Operation
- 8-Bit µP Interface
- 100ns Data-Access Time
- Low Power: 15mW
- Small-Footprint Packages
Maxim's MX7575/MX7576 are high-speed (5µs/10µs), microprocessor (µP) compatible, 8-bit analog-to-digital converters (ADCs). The MX7575 provides an on-chip track/hold function that allows full-scale signals up to 50kHz (386mV/µs slew rate) to be acquired and digitized accurately. Both ADCs use a successive-approximation technique to achieve their fast conversions and low power dissipation. The MX7575/MX7576 operate with a +5V supply and a 1.23V external reference. They accept input voltages ranging from 0V to 2VREF.
The MX7575/MX7576 are easily interfaced to all popular 8-bit µPs through standard CS and RD control signals. These signals control conversion start and data access. A BUSY signal indicates the beginning and end of a conversion. Since all the data outputs are latched and three-state buffered, the MX7575/MX7576 can be directly tied to a µP data bus or system l/O port.
Maxim also makes the MAX165, a plug-in replacement for the MX7575 with an internal 1.23V reference. For applications that require a differential analog input and an internal reference, the MAX166 is recommended.
Applications
- Audio Systems
- Digital Signal Processing (DSP)
- High-Speed Data Acquisition
- High-Speed Servo Loops
- Low-Power Data Loggers
- Telecommunications
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7575JCWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| MX7575JCWN+T | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| MX7575JP+ | PLCC | ||
| MX7575KEWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MX7575JCWN+ | PRODUCTION | |
| MX7575JCWN+T | PRODUCTION | |
| MX7575JP+ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 5 | ||
| MAX165 | PRODUCTION | 5µs, 8-Bit ADC with Track/Hold and Reference |
| MAX166 | PRODUCTION | 5µs, 8-Bit ADC with Track/Hold and Reference |
| ADC0820 | PRODUCTION | CMOS High-Speed 8-Bit A/D Converter with Track/Hold Function |
| MAX160 | PRODUCTION | CMOS, µP Compatible, 4µs, 8-Bit ADC |
| MAX152 | PRODUCTION | 3V, 8-Bit ADC with 1µA Power Down |
Latest Discussions
No discussions on MX7575 yet. Have something to say?
Start a Discussion on EngineerZone®