MAX152
PRODUCTION3V, 8-Bit ADC with 1µA Power Down
- Part Models
- 2
- 1ku List Price
- Starting From $8.43
Overview
- Single +3.0V to +3.6V Supply
- 1.8µs Conversion Time
- Power-Up in 900ns
- Internal Track/Hold
- 400ksps Throughput
- Low Power:
- 1.5mA (Operating Mode)
- 1µA (Power-Down Mode)
- 300kHz Full-Power Bandwidth
- 20-Pin DIP, SO and SSOP Packages
- No External Clock Required
- Unipolar/Bipolar Inputs
- Ratiometric Reference Inputs
- 2.7V Version Available -Contact Factory
The MAX152 high-speed, microprocessor (µP)-compatible, 8-bit analog-to-digital converter (ADC) uses a half-flash technique to achieve a 1.8µs conversion time, and digitizes at a rate of 400k samples per second (ksps). It operates with single +3V or dual ±3V supplies and accepts either unipolar or bipolar inputs.
A POWERDOWN-bar pin reduces current consumption to a typical value of 1µA. The part returns from power-down and acquires an input signal in less than 900ns, providing large reductions in supply current in applications with burst-mode input signals.
The MAX152 is DC and dynamically tested. Its µP interface appears as a memory location or input/output port that requires no external interface logic. The data outputs use latched, three-state buffered circuitry for direct connection to a µP data bus or system input port. The ADC's input/reference arrangement enables ratiometric operation. A fully-assembled evaluation kit provides a proven PC board layout to speed prototyping and design.
Applications
- Audio Systems
- Battery-Powered Applications
- Burst Mode® Data Acquisition
- Digital Signal Processing (DSP)
- High-Speed Servo Loops
- Portable Radios
- Telecommunications
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX152EAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX152EAP+T | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 7 | ||
| MAX113 | PRODUCTION | +3V, 400ksps, 4/8 Channel, 8-Bit ADCs with 1µA Power Down |
| MAX117 | PRODUCTION | +3V, 400ksps, 4/8 Channel, 8-Bit ADCs with 1µA Power Down |
| MAX1106 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
| MAX166 | PRODUCTION | 5µs, 8-Bit ADC with Track/Hold and Reference |
| ADC0820 | PRODUCTION | CMOS High-Speed 8-Bit A/D Converter with Track/Hold Function |
| MAX160 | PRODUCTION | CMOS, µP Compatible, 4µs, 8-Bit ADC |
| MX7576 | LAST TIME BUY | CMOS, µP Compatible, 5µs/10µs, 8-Bit ADCs |
Evaluation Kits
Latest Discussions
No discussions on MAX152 yet. Have something to say?
Start a Discussion on EngineerZone®