MAX160
PRODUCTIONCMOS, µP Compatible, 4µs, 8-Bit ADC
- Part Models
- 2
- 1ku List Price
- Starting From $19.97
Overview
- Improved Second Source (MAX160)
- Fast Conversion Time: 4μus (MAX160), 15μs (MX7574)
- No Missing Codes Over Temperature
- Single +5V Supply
- Ratiometric Operation
- No External Clock Necessary
- Easy Interface To Microprocessors
The MAX160 and MX7574 are low cost, microprocessor compatible 8 bit analog-to-digital converters which use the successive-approximation technique to achieve conversion times of 4μs (MAX160) and 15μs (MX7574).
The A/Ds are designed to easily interface with microprocessors by appearing as a memory location or I/O port without the need for external interfacing logic. Data outputs use latched, three-state buffer circuitry to allow direct connection to a microprocessor data bus or system input port. Operation is simplified by an on-chip clock, +5V power supply requirement, and low supply current (5mA max).
The MAX160 provides major performance improvements over the AD7574 in accuracy and speed specifications as well as compatibility with TTL logic levels.
Applications
- Avionics
- Digital Signal Processing
- High Speed Data Acquisition
- Instrumentation
- Process Automation
- Telecommunications
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX160CWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) | ||
| MAX160EWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX160CWN+ | PRODUCTION | |
| MAX160EWN+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 1 | ||
| MAX1103 | 8-Bit CODECs | |
| Analog to Digital Converters (ADCs) 5 | ||
| MAX166 | PRODUCTION | 5µs, 8-Bit ADC with Track/Hold and Reference |
| MX7576 | LAST TIME BUY | CMOS, µP Compatible, 5µs/10µs, 8-Bit ADCs |
| ADC0820 | PRODUCTION | CMOS High-Speed 8-Bit A/D Converter with Track/Hold Function |
| MAX152 | PRODUCTION | 3V, 8-Bit ADC with 1µA Power Down |
| MAX1106 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |