MX7533
PRODUCTIONCMOS, Low-Cost, 10-Bit Multiplying D/A Converter
- Part Models
- 10
- 1ku List Price
- Starting From $5.16
Overview
- 10 Bit Resolution
- 8, 9, and 10 Bit End Point Linearity
- Low Power Consumption—20mW
- Four-Quadrant Multiplication
- TTL and CMOS Compatible
- Pin-For-Pin Second Source
The MX7533 is a low cost CMOS 4-quadrant multiplying digital-to-analog converter (DAC). An advanced silicon gate CMOS process combines 10 bit linearity, low power consumption, and excellent long term stability. Thin-film resistors provide 1.4% untrimmed gain error and less than 0.1% gain change with temperature over all operating ranges. The device operates from a single +5V to +15B supply. All digital inputs are compatible with both CMOS and TTL logic levels. Maxim's MX7533 is pin and functionally compatible with Analog Devices' AD7533 as well as the AD7520. It is packaged in 16-lead DIP and small outline packages.
Applications
- µP-Controlled Calibration Circuitry
- Automatic Test Equipment
- Digitally Controlled Filters
- Machine and Motion Control Systems
- Programmable Gain Amplifiers
- Programmable Power Supplies
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7533J/D | DIE | ||
| MX7533JCWE+ | Small-Outline IC Wide (0.3in) | ||
| MX7533JCWE+T | Small-Outline IC Wide (0.3in) | ||
| MX7533JEWE+ | Small-Outline IC Wide (0.3in) | ||
| MX7533JN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MX7533KCWE+ | Small-Outline IC Wide (0.3in) | ||
| MX7533KCWE+T | Small-Outline IC Wide (0.3in) | ||
| MX7533LCWE+ | Small-Outline IC Wide (0.3in) | ||
| MX7533LCWE+T | Small-Outline IC Wide (0.3in) | ||
| MX7533LN+ | Plastic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7533 yet. Have something to say?
Start a Discussion on EngineerZone®