MX7228
ObsoleteCMOS, Octal, 8-Bit DAC
Overview
- Buffered Voltage Output
- µP Compatible
- TTL/CMOS Logic Compatible
- Requires No External Adjustments
- 24-Pin Narrow DIP Package
- Operates from Single or Dual Supplies
Maxim's MX7228 contains eight 8-bit voltage output digital-to-analog converters (DACs) with separate input latches and output buffers for simple microprocessor and TTL/CMOS interfacing. The MX7228 maintains 8-bit accuracy over the full operating temperature range without external trimming. Internally, data transfer into the data registers is via a common 8-bit TTL/CMOS compatible input bus. Logic inputs A2, A1, and A0 control which DAC is loaded after active-low WR goes low.
Applications
- Arbitrary Function Generators
- Automatic Test Equipment
- Digital Offset/Gain Adjustment
- Industrial Process Control
- Minimum Component Count Analog Systems
Documentation
Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX528 | PRODUCTION | Octal, Serial, 8-Bit DAC with Output Buffers |
Latest Discussions
No discussions on MX7228 yet. Have something to say?
Start a Discussion on EngineerZone®