MX674A
PRODUCTIONIndustry-Standard, Complete 12-Bit ADCs
- Part Models
- 6
- 1ku List Price
- Starting From $48.98
Overview
- Complete ADC with Reference and Clock
- 12-Bit Resolution and Linearity
- No Missing Codes Over Temperature
- 150mW Power Dissipation
- 8µs (MAX174), 15µs (MX674A), and 25µs (MX574A) Max Conversion Times
- Precision Low TC Reference: 10ppm/°C
- Monolithic BiCMOS Construction
- 150ns Maximum Data Access Time
Applications
- Digital Signal Processing
- Electro-Mechanical Systems
- High-Accuracy Process Control
- High-Speed Data Acquisition
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX674AJEPI+ | PDIP | ||
| MX674AK/D | DIE | ||
| MX674AKCWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MX674AKCWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MX674AKEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MX674ALEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 8 | ||
| MAX167 | LAST TIME BUY | CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference |
| MAX190 | PRODUCTION | Low-Power, 12-Bit Sampling ADCs with Internal Reference and Power-Down |
| MAX178 | PRODUCTION | Calibrated, 12-Bit ADC with Track/Hold and Reference |
| MX7578 | PRODUCTION | Calibrated 12-Bit ADC |
| MAX172 | PRODUCTION | Complete 10µs CMOS 12-Bit ADC |
| MAX183 | PRODUCTION | High-Speed 12-Bit AID Converters With External Reference Input |
| MX574A | PRODUCTION | Industry-Standard, Complete 12-Bit ADCs |
| MAX122 | PRODUCTION | 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference |
Latest Discussions
No discussions on MX674A yet. Have something to say?
Start a Discussion on EngineerZone®