MX574A
PRODUCTIONIndustry-Standard, Complete 12-Bit ADCs
- Part Models
- 17
- 1ku List Price
- Starting From $29.35
Viewing:
Overview
- Complete ADC with Reference and Clock
- 12-Bit Resolution and Linearity
- No Missing Codes Over Temperature
- 150mW Power Dissipation
- 8µs (MAX174), 15µs (MX674A), and 25µs (MX574A) Max Conversion Times
- Precision Low TC Reference: 10ppm/°C
- Monolithic BiCMOS Construction
- 150ns Maximum Data Access Time
The MAX174/MX574A/MX674A are complete 12-bit analog-to-digital converters (ADCs) that combine high speed, low-power consumption, and on-chip clock and voltage reference. The maximum conversion times are 8µs (MAX174), 15µs (MX674A), and 25µs (MX574A). Maxim’s BiCMOS construction reduces power dissipation 3 times (150mW) over comparable devices. The internal buried zener reference provides low-drift and low-noise performance. External component requirements are limited to only decoupling capacitors and fixed resistors. The versatile analog input structure allows for 0 to +10V or 0 to +20V unipolar or ±5V or ±10V bipolar input ranges with pin strapping.
The MAX174/MX574A/MX674A use standard microprocessor interface architectures and can be interfaced to 8-, 12-, and 16-bit wide buses. Three-state data outputs are controlled by active-low CS, CE, and R/active-low C logic inputs.
Applications
- Digital Signal Processing
- Electro-Mechanical Systems
- High-Accuracy Process Control
- High-Speed Data Acquisition
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX574AJCWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MX574AJEPI+ | PDIP | ||
| MX574AJEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MX574AJEWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MX574AJEWI/GG8 | Small-Outline IC Wide (0.3in) | ||
| MX574AJN+ | PDIP | ||
| MX574AJP+ | Plastic Leaded Chip Carrier | ||
| MX574AJP+T | Plastic Leaded Chip Carrier | ||
| MX574AKCWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MX574AKEPI+ | PDIP | ||
| MX574AKEQI+ | Plastic Leaded Chip Carrier | ||
| MX574AKEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MX574AKEWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MX574AKN+ | PDIP | ||
| MX574AKP+ | Plastic Leaded Chip Carrier | ||
| MX574ALEPI+ | PDIP | ||
| MX574ALEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MX574AJEWI+ | PRODUCTION | |
| MX574AJEWI+T | PRODUCTION | |
| MX574AJN+ | PRODUCTION | |
| MX574AJP+ | PRODUCTION | |
| MX574AJP+T | PRODUCTION | |
| MX574AKCWI+ | PRODUCTION | |
| MX574AKEPI+ | PRODUCTION | |
| MX574AKEQI+ | PRODUCTION | |
| MX574AKEWI+ | PRODUCTION | |
| MX574AKEWI+T | PRODUCTION | |
| MX574AKN+ | PRODUCTION | |
| MX574AKP+ | PRODUCTION | |
| MX574ALEPI+ | PRODUCTION | |
| MX574ALEWI+ | PRODUCTION | |
|
Jul 12, 2018 - 1752A ASSEMBLY |
||
| MX574AJN+ | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MX574AKEWI+T | PRODUCTION | |
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MX574AKN+ | PRODUCTION | |
| MX574ALEPI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 7 | ||
| MAX167 | LAST TIME BUY | CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference |
| MAX190 | PRODUCTION | Low-Power, 12-Bit Sampling ADCs with Internal Reference and Power-Down |
| MAX178 | PRODUCTION | Calibrated, 12-Bit ADC with Track/Hold and Reference |
| MX7578 | PRODUCTION | Calibrated 12-Bit ADC |
| MAX172 | PRODUCTION | Complete 10µs CMOS 12-Bit ADC |
| MAX183 | PRODUCTION | High-Speed 12-Bit AID Converters With External Reference Input |
| MAX122 | PRODUCTION | 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference |