MAXQ3210

Microcontroller with Internal Voltage Regulator, Piezoelectric Horn Driver, and Comparator

Viewing:

Part Details

  • High-Performance, Low-Power, 16-Bit RISC Core
    • DC to 3.58MHz Operation, Approaching 1MIPS per MHz
    • Low-Cost Operation from "Colorburst" Crystal or RC Oscillator
    • 6V to 9.5V External Voltage Supply Operates from Single 9V Battery
    • 5.0V Nominal Internal Operation
    • Up to 15 General-Purpose I/O Pins
    • 33 Instructions, Most Single-Cycle
    • Three Independent Data Pointers Accelerate Data Movement with Automatic Increment/Decrement
    • Two Loop Counters
    • 4-Level Hardware Stack
    • 16-Bit Instruction Word, 16-Bit Data Bus
    • 16 x 8-Bit Accumulators
    • JTAG Debug/Visibility Port
  • Program and Data Memory
    • 1kWord EEPROM Program Memory, Mask ROM for High-Volume Applications
    • 128 Bytes EEPROM Data Memory
    • 60,000 EEPROM Write/Erase Cycles
    • 64 Bytes SRAM Data Memory
    • In-System Programming
  • Peripheral Features
    • Piezoelectric Horn Driver
    • 16-Bit Programmable Timer/Counter with Prescaler
    • High-Current I/O Pin Suitable for LED Drive
    • Programmable Watchdog Timer
    • Selectable Power-Fail Reset
    • Power-On Reset (POR)
    • Wake-Up Timer
    • Internal 8kHz Ring Oscillator
  • Flexible Programming Interface
    • Integrated Bootloader
    • In-System/In-Application Programming of EEPROM Through JTAG
  • Ultra-Low-Power Consumption
    • < 6mA at 3.58MHz
    • 5.5µA Standby Current (typ)
    • Low-Power Divide-by-256 Mode
  • Analog Features
    • Analog Comparator Uses Internal or External Voltage Reference
    • +2.5V Reference Output Available
    • On-Chip Voltage Regulator Supports Up to 9.5V as Power Supply
    • Low-Battery Detection
    • 5V Regulated Output Available, Up to 50mA
MAXQ3210
Microcontroller with Internal Voltage Regulator, Piezoelectric Horn Driver, and Comparator
MAXQ3210: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAXQ3212 Microcontroller with Analog Comparator and LED Driver
Ultra Low Power Microcontrollers 1
MAXQ2000 NOT RECOMMENDED FOR NEW DESIGNS Low-Power LCD Microcontroller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAXQ3210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed