MAXQ3212

Microcontroller with Analog Comparator and LED Driver

Viewing:

Overview

  • High-Performance, Low-Power, 16-Bit RISC Core
    • DC to 3.58MHz Operation, Approaching 1MIPS per MHz
    • +5V ±10% Operation
    • Up to 15 General-Purpose I/O Pins
    • 33 Instructions, Most Single-Cycle
    • Two Independent Data Pointers Accelerate Data Movement with Automatic Increment/Decrement
    • Two Loop Counters
    • 4-Level Hardware Stack
    • 16-Bit Instruction Word, 16-Bit Data Bus
    • 16 x 8-Bit Accumulators
    • 16 x 16 General-Purpose Working Registers
    • Optimized for C Compiler (High-Speed/Density Code)
    • JTAG-Like Debug/Visibility Port
  • Program and Data Memory
    • 1kWord EEPROM Program Memory, Mask ROM for High-Volume Applications
    • 128 Bytes EEPROM Data Memory
    • 60,000 EEPROM Write/Erase Cycles
    • 64 Bytes SRAM Data Memory
    • In-System Programming
  • Peripheral Features
    • 16-Bit Programmable Timer/Counter with Prescaler
    • High-Current I/O Pin Suitable for LED Drive
    • Programmable Watchdog Timer
    • Selectable Power-Fail Reset
    • Power-On Reset (POR)
    • Wake-Up Timer
    • Internal 8kHz Ring Oscillator
  • Flexible Programming Interface
    • Bootloader Simplifies Programming
    • In-System Programming Through JTAG
    • Supports In-Application Programming of EEPROM Memory
  • Ultra-Low-Power Consumption
    • 2.7µA Stop Mode Current (typ)
    • Low-Power Divide-by-256 Mode
  • Analog Features
    • Analog Comparator Uses Internal or External Voltage Reference
    • +2.5V Reference Output Available
MAXQ3212
Microcontroller with Analog Comparator and LED Driver
MAXQ3212: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 2
MAXQ3210 Microcontroller with Internal Voltage Regulator, Piezoelectric Horn Driver, and Comparator
MAXQ2000 NOT RECOMMENDED FOR NEW DESIGNS Low-Power LCD Microcontroller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAXQ3212 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed