MAXM17546
LAST TIME BUY4.5V to 42V, 5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor
Highly Integrated DC-DC Power Module Enables Ease of Design and Small-Solution Footprint
- Part Models
- 2
- 1ku List Price
- Starting From $15.44
Overview
- Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
- Integrated Synchronous Step-Down DC-DC Converter
- Integrated Inductor
- Integrated FETs
- Integrated Compensation Components
- Saves Board Space in Space-Constrained Applications
- Complete Integrated Step-Down Power Supply in a Single Package
- Small Profile 9mm x 15mm x 4.32mm SiP Package
- Simplified PCB Design with Minimal External BOM Components
- Offers Flexibility for Power-Design Optimization
- Wide Input-Voltage Range from 4.5V to 42V
- Output-Voltage Adjustable Range from 0.9V to 12V
- Adjustable Frequency with External Frequency Synchronization (100kHz to 2.2MHz)
- PWM, PFM, or DCM Current-Mode Control
- Programmable Soft-Start
- Auxiliary Bootstrap LDO for Improved Efficiency
- Optional Programmable EN/UVLO
- Operates Reliably in Adverse Industrial Environments
- Integrated Thermal Protection
- Hiccup Mode Overload Protection
- Active-Low RESET Output-Voltage Monitoring
- Ambient Operating Temperature Range (-40°C to +125°C) / Junction Temperature Range (-40°C to +150°C)
The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller and simpler power supply solutions. The MAXM17546 is an easy-to-use, step-down power module that combines a switching power supply controller, dual n-channel MOSFET power switches, fully shielded inductor, and the compensation components in a low-profile, thermally-efficient system-in-package (SiP).
The device operates over a wide input voltage range of 4.5V to 42V and delivers up to 5A continuous output current with excellent line and load regulation over an output-voltage range of 0.9V to 12V. The high level of integration significantly reduces design complexity, manufacturing risks, and offers a true plug-and-play power supply solution, reducing time-to-market.
The device can be operated in the pulse-width modulation (PWM), pulse-frequency modulation (PFM), or discontinuous conduction mode (DCM) control schemes.
The MAXM17546 is available in a low-profile, highly thermal-emissive, compact, 29-pin, 9mm x 15mm x 4.32mm SiP package that reduces power dissipation in the package and enhances efficiency. The package is easily soldered onto a printed circuit board and suitable for automated circuit board assembly.
Applications
- Base-Station Point-of-Load Regulator
- Distributed Supply Regulation
- FPGA and DSP Point-of-Load Regulator
- HVAC and Building Control
- Test and Measurement Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAXM17546ALY# | Land Grid Array Module | ||
| MAXM17546ALY#T | Land Grid Array Module |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAXM17546 yet. Have something to say?
Start a Discussion on EngineerZone®