MAX17546

PRODUCTION

4.5V–42V, 5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

42V, 5A Internal FET Synchronous Buck Converter Enables High Efficiency and Small Solution Size

Viewing:

Overview

  • Reduces External Components and Total Cost
    • No Schottky-Synchronous Operation
    • Internal Compensation for Any Output Voltage
    • Built-In Soft-Start
    • All-Ceramic Capacitors, Compact Layout
  • Reduce Number of DC-DC Regulators to Stock
    • Wide 4.5V to 42V Input
    • Adjustable 0.9V to 0.9 x VIN Output
    • 100kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization
  • Reduces Power Dissipation
    • Peak Efficiency > 95%
    • PFM/DCM Modes Enable Enhanced Light-Load Efficiency
    • Auxiliary Bootstrap LDO for Improved Efficiency
    • 3.5µA Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup or Latchoff Mode Overload Protection
    • DL to LX Short Detection Feature
    • Built-In Output Voltage Monitoring with Active-Low RESET
    • Programmable EN/UVLO Threshold
    • Monotonic Startup into Prebiased Load
    • Overtemperature Protection
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range / -40°C to +150°C Junction Temperature Range
MAX17546
4.5V–42V, 5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
MAX17546: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX17544 PRODUCTION 4.5V–42V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

MAX17546EVKITB

Evaluation Kit for the MAX17546 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 42V Input Supply
  • 5V Output Voltage
  • Up to 5A Output Current
  • 450kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17546 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17546 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for a 5V output at load currents up to 5A and features a 450kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input, undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies
  • Wall Transformer Regulation

MAX17546EVKITA

Evaluation Kit for the MAX17546 3.3V Output-Voltage Application

Features and Benefits

  • Operates from a 4.5V to 42V Input Supply
  • 3.3V Output Voltage
  • Up to 5A Output Current
  • 450kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17546 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17546 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for a 3.3V output at load currents up to 5A and features a 450kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjust- able soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies
  • Wall Transformer Regulation

MAX17546EVKITB
Evaluation Kit for the MAX17546 5V Output-Voltage Application
MAX17546EVKITA
Evaluation Kit for the MAX17546 3.3V Output-Voltage Application

Latest Discussions

No discussions on MAX17546 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed