MAX17544
PRODUCTION4.5V–42V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Wide Input Voltage, 3.5A Internal FET Synchronous Buck Converter Ideal for Industrial Applications
- Part Models
- 2
- 1ku List Price
- Starting From $3.10
Overview
- Reduces External Components and Total Cost
- No Schottky—Synchronous Operation
- Internal Compensation for Any Output Voltage
- Built-In Soft-Start
- All-Ceramic Capacitors, Compact Layout
- Reduces Number of DC-DC Regulators to Stock
- Wide 4.5V to 42V Input
- Adjustable 0.9V to 0.9 x VIN Output
- 100kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization
- Reduces Power Dissipation
- Peak Efficiency > 90%
- PFM/DCM Enables Enhanced Light-Load Efficiency
- 2.8µA Shutdown Current
- Operates Reliably in Adverse Industrial Environments
- Peak Current-Limit Protection
- Built-In Output Voltage Monitoring with Active-Low RESET
- Programmable EN/UVLO Threshold
- Monotonic Startup into Prebiased Load
- Overtemperature Protection
- High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
The MAX17544 high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs operates over 4.5V to 42V input. The converter can deliver up to 3.5A and generates output voltages from 0.9V up to 0.9 x VIN. The feedback (FB) voltage is accurate to within ±1.1% over -40°C to +125°C.
The MAX17544 uses peak-current-mode control. The device can be operated in pulse-width modulation (PWM), pulse-frequency modulation (PFM), or discontinuous conduction mode (DCM) control schemes.
The device is available in a 20-pin (5mm x 5mm) TQFN package. Simulation models are available.
Applications
- Base Station Power Supply
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High-Voltage Single-Board Systems
- Industrial Power Supplies
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17544ATP+ | 20-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX17544ATP+T | 20-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 11, 2019 - 1716 WAFER FAB |
||
| MAX17544ATP+ | PRODUCTION | |
| MAX17544ATP+T | PRODUCTION | |
|
Mar 12, 2018 - 1745 ASSEMBLY |
||
| MAX17544ATP+ | PRODUCTION | |
| MAX17544ATP+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX17544ATP+ | PRODUCTION | |
| MAX17544ATP+T | PRODUCTION | |
|
Apr 20, 2015 - 1483B_AMENDED WAFER FAB |
||
| MAX17544ATP+ | PRODUCTION | |
| MAX17544ATP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17544ATP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 2 | ||
| MAX17543 | PRODUCTION | 4.5V-42V, 2.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation |
| MAX17504 | PRODUCTION | 4.5V–60V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation |
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX17544 yet. Have something to say?
Start a Discussion on EngineerZone®