MAXM17516
Obsolete6A, 2.4V to 5.5V Input, High-Efficiency Power Module
Highly Integrated DC-DC Power Module Enables Ease of Design and Small-Solution Footprint
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Reduces Design Complexity, Manufacturing Risks,
and Time-to-Market
- Complete Integrated Step-Down Power Supply in a Single Package
- Saves Board Space in Space-Constrained Applications
- Small Form Factor 6.5mm x 10mm x 2.8mm SiP Package
- Simplified PCB Design with as Few as Four External Components
- Offers Flexibility for Power-Design Optimization
- 2.4V to 5.5V Input Voltage Range
- 0.75V to 1.8V Programmable Output Voltage
- 6A Output Current
- Fixed 1MHz Switching Frequency
- Enable Input
- Power-Good Output
- Reduces Power Dissipation
- Up to 94% Efficiency
- Autoswitch, Light-Load, Pulse-Skipping Mode
- High Impedance Shutdown
- < 1μA Shutdown Current
- Operates Reliably and Reduces System Downtime
- Voltage-Controlled Internal Soft-Start
- Fault Protection
- Output Undervoltage/Overvoltage Protection
- Thermal-Fault Protection
- Peak Current Limit
- -40°C to +125°C Operation
The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller, and simpler power supply solutions. The MAXM17516 is a fixed-frequency, step-down power module in a thermally-efficient system-in-package (SiP) package that operates from a 2.4V to 5.5V input supply voltage and supports output currents up to 6A. The device includes a switch-mode power-supply controller, dual n-channel MOSFET power switches, a fully-shielded inductor, as well as compensation components. The device supports 0.75V to 1.8V programmable output voltage. The high level of integration significantly reduces design complexity, manufacturing risks, and offers a true plug-and-play power-supply solution, reducing the time to market.
The MAXM17516 is available in a thermally-enhanced, compact 28-pin, 10mm x 6.5mm x 2.8mm SiP and can operate over the -40°C to +125°C industrial temperature range.
Applications
- ATE Equipment
- Base Station Point-of-Load Regulator
- FPGA and DSP Point-of-Load Regulator
- Industrial Control Equipment
- Medical Equipment
- Servers
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAXM17516ALI+ | Land Grid Array Module |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAXM17516 yet. Have something to say?
Start a Discussion on EngineerZone®