Overview

Features and Benefits

  • High-Integration Solution/Integrated Shielded Inductor
  • 2.4V to 5.5V Input Range
  • Configured for 1.5V Output Voltage
  • Adjustable Output-Voltage Range (0.75V to 1.8V)
  • 6A Output Current
  • 90.6% Efficiency (VIN = 3.3V, VOUT = 1.5V at 1.79A)
  • 1MHz Switching Frequency
  • Enable Input
  • Power-Good Output Indicator (POK)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAXM17516 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the typical 6A application circuit of the MAXM17516. The MAXM17516 is a fixed-frequency, integrated inductor, step-down power module for low-voltage, low-power applications.

The EV kit provides a 1.5V output voltage from a 2.4V to 5.5V input range and delivers up to 6A output current while achieving greater than 90.6% efficiency. The EV kit operates at 1MHz switching frequency and has superior line and load-transient response. The EV kit also allows the evaluation of other adjustable output voltages from 0.75V to 1.8V by changing resistors R1 and R2.

Applications

  • ATE Equipment
  • Base Station Point-of-Load Regulator
  • FPGA and DSP Point-of-Load Regulator
  • Industrial Control Equipment
  • Medical Equipment
  • Servers

Applicable Parts