MAX9967

PRODUCTION

Dual, Low-Power, 500Mbps ATE Driver/Comparator with 35mA Load

Viewing:

Overview

  • Low Power Dissipation: 1.15W/Channel (typ)
  • High Speed: 500Mbps at 3VP-P
  • Programmable 35mA Active-Load Current
  • Low Timing Dispersion
  • Wide -1.5V to +6.5V Operating Range
  • Active Termination (3rd-Level Drive)
  • Low Leakage Mode: 60nA
  • Integrated Clamps
  • Interfaces Easily with Most Logic Families
  • Integrated PMU Connection
  • Digitally Programmable Slew Rate
  • Internal Termination Resistors
  • Low Gain and Offset Error
  • MAX9967
    Dual, Low-Power, 500Mbps ATE Driver/Comparator with 35mA Load
    MAX9967: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Automatic Test Equipment (ATE) 4
    MAX9961 Obsolete Dual, Low-Power, 500Mbps ATE Drivers/Comparators with 2mA Load
    MAX9963 PRODUCTION Quad Low-Power 500Mbps ATE Driver/Comparator
    MAX9965 Obsolete Quad, Low-Power, 500Mbps ATE Driver/Comparator
    MAX9969 Obsolete Dual, Low-Power, 1200Mbps ATE
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9967 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed