MAX9963
PRODUCTIONQuad Low-Power 500Mbps ATE Driver/Comparator
- Part Models
- 2
- 1ku List Price
- Starting From $32.53
Overview
- Small FootprintFour Channels in 0.4in²
- Low Power Dissipation: 825mW/Channel (typ)
- High Speed: 500Mbps at 3VP-P
- Low Timing Dispersion
- Wide -1.5V to +6.5V Operating Range
- Active Termination (3rd-Level Drive)
- Low-Leakage Mode: 15nA (max)
- Integrated Clamps
- Interface Easily with Most Logic Families
- Digitally Programmable Slew Rate
- Internal Logic Termination Resistors
- Low Gain and Offset Error
The MAX9963/MAX9964 four-channel, low-power, high-speed pin electronics driver and comparator ICs include, for each channel, a three-level pin driver, a dual comparator, and variable clamps. The driver features a wide voltage range and high-speed operation, includes high-Z and active-termination (3rd-level drive) modes, and is highly linear even at low-voltage swings. The dual comparator provides low dispersion (timing variation) over a wide variety of input conditions. The clamps provide damping of high-speed DUT waveforms when the device is configured as a high-impedance receiver. High-speed, differential control inputs compatible with ECL, LVPECL, LVDS, and GTL levels are provided for each channel. ECL/LVPECL or flexible open-collector outputs are available for the comparators.
The A-grade version provides tight matching of gain and offset for the drivers and comparators, allowing reference levels to be shared across multiple channels in cost-sensitive systems. For system designs that incorporate independent reference levels for each channel, the B-grade version is available at reduced cost.
Optional internal resistors at the high-speed inputs provide differential termination of LVDS inputs, while optional internal resistors provide the pullup voltage and source termination for open-collector comparator outputs. These features significantly reduce the discrete component count on the circuit board.
Low-leakage, slew rate, and tri-state/terminate controls are operational configurations that are programmed through a 3-wire, low-voltage, CMOS-compatible serial interface.
The MAX9963/MAX9964 operating range is -1.5V to +6.5V, with power dissipation of only 825mW per channel. These devices are available in a 100-pin, 14mm x 14mm body, 0.5mm pitch TQFP with an exposed 8mm x 8mm die pad on the top (MAX9963) or bottom (MAX9964) of the package for efficient heat removal. The MAX9963/MAX9964 are specified to operate with an internal die temperature of +70°C to +100°C, and feature a die temperature monitor output.
Applications
- Active Burn-In Systems
- Commodity DRAM Testers
- Flash Memory Testers
- Low-Cost Mixed-Signal/System-on-Chip Testers
- Structural Testers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9963BGCCQ+D | TQFP | ||
| MAX9963BGCCQ+TD | TQFP |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX9963 yet. Have something to say?
Start a Discussion on EngineerZone®