MAX9965

Obsolete

Quad, Low-Power, 500Mbps ATE Driver/Comparator

Viewing:

Overview

  • Small Footprint: Four Channels in 0.4in²
  • Low Power Dissipation: 975mW/Channel (typ)
  • High Speed: 500Mbps at 3VP-P
  • Very Low Timing Dispersion
  • Wide Operating Range: -1.5V to +6.5V
  • Active Termination (3rd-Level Drive)
  • Low-Leakage Mode: 15nA Maximum
  • Integrated Clamps
  • Interface Easily with Most Logic Families
  • Digitally Programmable Slew Rate
  • Internal Logic Termination Resistors
  • Low Gain and Offset Error
MAX9965
Quad, Low-Power, 500Mbps ATE Driver/Comparator
MAX9965, MAX9966: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Automatic Test Equipment (ATE) 2
MAX9963 PRODUCTION Quad Low-Power 500Mbps ATE Driver/Comparator
MAX9964 Quad Low-Power 500Mbps ATE Driver/Comparator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9965 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed