MAX9964

Quad Low-Power 500Mbps ATE Driver/Comparator

Viewing:

Overview

  • Small Footprint—Four Channels in 0.4in²
  • Low Power Dissipation: 825mW/Channel (typ)
  • High Speed: 500Mbps at 3VP-P
  • Low Timing Dispersion
  • Wide -1.5V to +6.5V Operating Range
  • Active Termination (3rd-Level Drive)
  • Low-Leakage Mode: 15nA (max)
  • Integrated Clamps
  • Interface Easily with Most Logic Families
  • Digitally Programmable Slew Rate
  • Internal Logic Termination Resistors
  • Low Gain and Offset Error
MAX9964
Quad Low-Power 500Mbps ATE Driver/Comparator
MAX9963, MAX9964: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9964 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed