MAX9955

Obsolete

Dual Comparator/Terminator with Cable-Droop Compensation

Utilizes Distortion Compensation Techniques
to Provide the Most Accurate Measurement Data

Viewing:

Overview

  • Cable-Droop Compensation
  • 55ps Input Equivalent Rise/Fall Time
  • 190ps Minimum Pulse Width
  • Low Power Dissipation
    • 850mW per Channel at 2Gbps (typ)
  • Low Timing Dispersion
  • Integrated Terminator
  • Comparator Hysteresis Control from 0 to 10mV
MAX9955
Dual Comparator/Terminator with Cable-Droop Compensation
MAX9955: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Automatic Test Equipment (ATE) 2
MAX9975 Obsolete Dual, Low-Power, 1200Mbps ATE Driver/Comparator with 35mA Load
MAX9957 Obsolete Fast Dual Driver for ATE with Waveform Shaping
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9955 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed