MAX9975

Obsolete

Dual, Low-Power, 1200Mbps ATE Driver/Comparator with 35mA Load

Viewing:

Overview

  • 1.6W/Channel (typ) Power Dissipation
  • Greatly Reduced Power Penalty when Load Commutated
  • High Speed: 1200Mbps at 3VP-P and 1800Mbps at 1VP-P
  • Programmable 35mA Active-Load Current
  • Low Timing Dispersion
  • Wide -1.5V to +6.5V (MAX9975AR) or -1.0V to +7.0V (MAX9975AZ) Operating Range
  • Active Termination (3rd-Level Drive)
  • Integrated Clamps
  • Integrated Differential Comparator
  • Interfaces Easily with Most Logic Families
  • Internal 50Ω Termination Resistors
  • Low Gain and Offset Errors
  • Comparator Hysteresis Control from 0V to 15mV
MAX9975
Dual, Low-Power, 1200Mbps ATE Driver/Comparator with 35mA Load
MAX9975: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Automatic Test Equipment (ATE) 5
MAX9969 Obsolete Dual, Low-Power, 1200Mbps ATE
MAX9977 Obsolete Quad, Low-Power, 1200Mbps ATE Driver
MAX9949 Obsolete Dual Per-Pin Parametric Measurement Units
MAX9951 Obsolete Dual Per-Pin Parametric Measurement Units
MAX9960 Obsolete Dual-Flash-Pin Electronics/Supervoltage Switch Matrix
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9975 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed