MAX9977

Obsolete

Quad, Low-Power, 1200Mbps ATE Driver

Viewing:

Overview

  • Low Power Dissipation: 0.8W/Channel
  • High Speed: 1200Mbps at 3VP-P and 1800Mbps at 1VP-P
  • Low Timing Dispersion
  • Wide -1.5V to +6.5V Operating Range
  • Interfaces Easily with Most Logic Families
  • Active Termination (3rd-Level Drive)
  • Internal 50Ω Termination Resistors on Control Inputs
  • Low Gain and Offset Errors
  • Pin Compatible with the MAX9963 and MAX9965 Quad Drivers
  • MAX9977
    Quad, Low-Power, 1200Mbps ATE Driver
    MAX9977: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Automatic Test Equipment (ATE) 7
    MAX9975 Obsolete Dual, Low-Power, 1200Mbps ATE Driver/Comparator with 35mA Load
    MAX9969 Obsolete Dual, Low-Power, 1200Mbps ATE
    MAX9960 Obsolete Dual-Flash-Pin Electronics/Supervoltage Switch Matrix
    MAX9949 Obsolete Dual Per-Pin Parametric Measurement Units
    MAX9951 Obsolete Dual Per-Pin Parametric Measurement Units
    MAX9963 PRODUCTION Quad Low-Power 500Mbps ATE Driver/Comparator
    MAX9967 PRODUCTION Dual, Low-Power, 500Mbps ATE Driver/Comparator with 35mA Load
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9977 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed