MAX98303

PRODUCTION

Stereo 3.1W Class D Amplifier

Big 3.1W/Channel Power in a Small, 16-Bump 0.4mm WLP

Viewing:

Overview

  • Low Quiescent Current: 2.0mA at 3.7V, 2.7mA at 5V
  • Spread Spectrum and Active Emissions Limiting
  • Five Pin-Selectable Gains
  • Click-and-Pop Suppression
  • Thermal and Overcurrent Protection
  • Low-Current Shutdown Mode
  • Space-Saving, 1.68mm x 1.68mm x 0.64mm, 16-Bump WLP (0.4mm Pitch)
MAX98303
Stereo 3.1W Class D Amplifier
MAX98303: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX98303EVKIT

Evaluation Kit for the MAX98303

Features and Benefits

  • 2.6V to 5.5V Single-Supply Operation
  • Delivers 3.1W Into a 4Ω Load
  • Single-Ended or Differential Audio Input
  • Five Selectable Gains
  • Filterless Operation
  • Optional Class D Output Filters for Ease of Evaluation
  • Low-Power Shutdown Input
  • Fully Assembled and Tested

Product Details

The MAX98303 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX98303 stereo 3.1W Class D amplifier in a 16-bump, 0.4mm pitch wafer-level package (WLP). The EV kit operates from a single 2.6V to 5.5V DC power supply and is capable of delivering 3.1W into a 4Ω load. The EV kit accepts a differential or single-ended audio input and provides differential outputs for the speaker. The device outputs can be connected directly to a speaker load for filterless applications; however, a filter can be added to ease evaluation.

Applications

  • Cellular Phones
  • MP3 Players
  • Notebook and Netbook Computers
  • Portable Audio Players
  • Tablets
  • VoIP Phones

MAX98303EVKIT
Evaluation Kit for the MAX98303

Latest Discussions

Recently Viewed