Overview
Features and Benefits
- 2.6V to 5.5V Single-Supply Operation
- Delivers 3.1W Into a 4Ω Load
- Single-Ended or Differential Audio Input
- Five Selectable Gains
- Filterless Operation
- Optional Class D Output Filters for Ease of Evaluation
- Low-Power Shutdown Input
- Fully Assembled and Tested
Product Details
The MAX98303 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX98303 stereo 3.1W Class D amplifier in a 16-bump, 0.4mm pitch wafer-level package (WLP). The EV kit operates from a single 2.6V to 5.5V DC power supply and is capable of delivering 3.1W into a 4Ω load. The EV kit accepts a differential or single-ended audio input and provides differential outputs for the speaker. The device outputs can be connected directly to a speaker load for filterless applications; however, a filter can be added to ease evaluation.
Applications
- Cellular Phones
- MP3 Players
- Notebook and Netbook Computers
- Portable Audio Players
- Tablets
- VoIP Phones
Applicable Parts
Documentation & Resources
-
MAX98303EVKIT: Evaluation Kit for the MAX98303 Data Sheet (Rev. 0)10/22/2010PDF836K