MAX97236

Obsolete

Audio Amplifier with Jack Detection

Viewing:

Overview

  • 30mW Headphone Amplifier Employs Second- Generation DirectDrive® with Dual-Mode Charge-Pump Architecture
  • Automatic Jack Detection Circuitry
  • Microphone Amplifier and Bias
  • 1.8V Power Supply
  • 2.4V to 3.6V Microphone Power Supply
  • Headphone Amplifier Volume Control
  • Decodes Data from a Passive Multibutton Headset Remote Control
  • 25-Bump, 2.4mm x 2.3mm, 0.4mm Pitch WLP

The MAX97236 is an audio amplifier with volume control and microphone preamplifier intended for use in portable audio systems employing a headphone jack. The audio circuit is powered from a single, dual-mode charge pump, allowing the output signals to be ground referenced, and eliminating the need for large and expensive DC-blocking capacitors. The configuration of a 3.5mm jack is determined by autoconfigure circuitry. The IC’s functional blocks are auto-enabled after the configuration of the jack is determined.

The audio amplifier is powered from a single 1.8V power supply that reduces overall power consumption. The microphone preamplifier and bias are powered from a separate power-supply input accommodating bias voltages that are greater than 2.4V.

The automatic jack detection determines when a 3.5mm plug is inserted into the system jack and determines the configuration of the installed load. The configuration of the load is then reported to the system through the I2C interface. Multiple popular jack and load configurations are detectable with this scheme. The IC detects headsets, headphones, and A/V cables.

The headphone amplifier is capable of over 35mW into 16Ω. The device is available in a small, 25-bump WLP package with a 0.4mm pitch and is specified over the extended -40°C to +85°C temperature range.

Applications

  • Mobile Handsets
  • Notebooks
  • Portable Gaming Devices
  • Smartphones
  • Tablets

MAX97236
Audio Amplifier with Jack Detection
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX97236EVKIT

Evaluation Kit for the MAX97236

Features and Benefits

  • USB Powered
  • I2C Interface
  • RCA Input Connectors
  • 3.5mm Output Connector
  • Windows XP®-, Windows Vista®-, and Windows 7-Compatible Software
  • Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX97236 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX97236 IC, which is an audio amplifier with automatic jack detection and configuration, volume control, and microphone preamplifier. To facilitate evaluation, the EV kit includes input RCA jack connectors (J2, J3), a 5-pin stereo headphone jack connector (J1), and an external clock input BNC jack connector (J4).

The device’s I2C control bus is interfaced to the on-board MAXQ2000 microcontroller, allowing for evaluation with the EV kit software.

Applications

  • Mobile Handsets
  • Notebooks
  • Portable Gaming Devices
  • Smartphones
  • Tablets

MAX97236EVKIT
Evaluation Kit for the MAX97236

Latest Discussions

No discussions on MAX97236 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed