Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- USB Powered
- I2C Interface
- RCA Input Connectors
- 3.5mm Output Connector
- Windows XP®-, Windows Vista®-, and Windows 7-Compatible Software
- Surface-Mount Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX97236 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX97236 IC, which is an audio amplifier with automatic jack detection and configuration, volume control, and microphone preamplifier. To facilitate evaluation, the EV kit includes input RCA jack connectors (J2, J3), a 5-pin stereo headphone jack connector (J1), and an external clock input BNC jack connector (J4).
The device’s I2C control bus is interfaced to the on-board MAXQ2000 microcontroller, allowing for evaluation with the EV kit software.
Applications
- Mobile Handsets
- Notebooks
- Portable Gaming Devices
- Smartphones
- Tablets
Applicable Parts
Documentation & Resources
-
MAX97236EVKIT: Evaluation Kit for the MAX97236 Data Sheet (Rev. 0)4/27/2011PDF5M