MAX9701

Obsolete

1.3W, Filterless, Stereo Class D Audio Power Amplifier

Viewing:

Overview

  • Spread-Spectrum Modulation Lowers Radiated Emissions
  • Single-Supply Operation (2.5V to 5.5V)
  • 1.3W Stereo Output (8Ω, VDD = 5V, THD+N = 1%)
  • No LC Output Filter Required
  • 87% Efficiency (RL = 8Ω, POUT = 1000mW)
  • Less Than 0.1% THD+N
  • High 80dB PSRR
  • Fully Differential Inputs
  • Integrated Click-and-Pop Suppression
  • Typical Low Quiescent Current (9mA)
  • Typical Low-Power Shutdown Mode (0.1µA)
  • Short-Circuit and Thermal-Overload Protection
  • Available in Thermally Efficient, Space-Saving Packages
    • 24-Pin Thin QFN-EP (4mm x 4mm x 0.8mm)
    • 20-Bump UCSP (2mm x 2.5mm x 0.6mm)
MAX9701
1.3W, Filterless, Stereo Class D Audio Power Amplifier
MAX9701: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9701 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed