MAX97001

Obsolete

Audio Subsystem with Mono Class D Speaker and Class H Headphone Amplifiers

2mm x 2.5mm, 20-Bump WLP Audio Subsystem with Limiter and Industry's Best Class D Speaker and Class H Headphone Amplifiers

Viewing:

Overview

  • 2.7V to 5.5V Speaker Supply Voltage
  • 1.6V to 2V Headphone Supply Voltage
  • 700mW Speaker Output (VPVDD = 3.7V, ZSPK = 8Ω + 68µH)
  • 37mW/Channel Headphone Output (RHP = 16Ω)
  • Low-Emission Class D Amplifier
  • Efficient Class H Headphone Amplifier
  • Ground-Referenced Headphone Outputs
  • 2 Stereo Single-Ended/Mono Differential Inputs
  • Integrated Distortion Limiter (Speaker Outputs)
  • Integrated DPST Analog Switch
  • No Clicks and Pops
  • TDMA Noise Free
  • 2mm x 2.5mm, 20-Bump, 0.5mm Pitch WLP Package
MAX97001
Audio Subsystem with Mono Class D Speaker and Class H Headphone Amplifiers
MAX97001: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX97001EVKIT

Evaluation Kit for the MAX97001

Features and Benefits

  • Proven Audio PCB Layout
  • On-Board USB Interface Circuit Generates I²C-Compatible Signals
  • PCB Pads for User-Supplied I²C-Compatible Signals
  • Surface-Mount Components
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX97001 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX97001 mono Class D audio power amplifier and stereo Class H DirectDrive® headphone amplifier communicating over a 2-wire I²C interface. The EV kit features an on-board microcontroller for communicating with the I²C interface of the MAX97001. PCB pads are provided for accessing the analog inputs and amplifier outputs.

The MAX97001 EV kit requires a 2.7V to 5.5V supply for PVDD and a 1.8V supply for VDD.

Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software is provided to facilitate configuration. The software controls an on-board microcontroller over USB, which generates I²C commands.

Applications

  • Cell Phones
  • Portable Multimedia Players

MAX97001EVKIT
Evaluation Kit for the MAX97001

Latest Discussions

No discussions on MAX97001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed