Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Proven Audio PCB Layout
- On-Board USB Interface Circuit Generates I²C-Compatible Signals
- PCB Pads for User-Supplied I²C-Compatible Signals
- Surface-Mount Components
- Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
- Fully Assembled and Tested
Product Details
The MAX97001 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX97001 mono Class D audio power amplifier and stereo Class H DirectDrive® headphone amplifier communicating over a 2-wire I²C interface. The EV kit features an on-board microcontroller for communicating with the I²C interface of the MAX97001. PCB pads are provided for accessing the analog inputs and amplifier outputs.
The MAX97001 EV kit requires a 2.7V to 5.5V supply for PVDD and a 1.8V supply for VDD.
Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software is provided to facilitate configuration. The software controls an on-board microcontroller over USB, which generates I²C commands.
Applications
- Cell Phones
- Portable Multimedia Players
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX97001EVKIT: Evaluation Kit for the MAX97001 Data Sheet (Rev. 0)3/30/2010PDF1M