MAX9610

PRODUCTION

1µA, µDFN/SC70, Lithium-Ion Battery, Precision Current-Sense Amplifier

Precision Current-Sense Amp with VOS < 500µV, Gain Error < 0.5%, Ideal for a Li+ Battery

Viewing:

Overview

  • Ultra-Low Supply Current of 1µA (max)
  • Low 500µV (max) Input Offset Voltage
  • Low < 0.5% (max) Gain Error
  • Input Common Mode: +1.6V to +5.5V
  • Voltage Output
  • Three Gain Versions Available
    • 25V/V (MAX9610T)
    • 50V/V (MAX9610F)
    • 100V/V (MAX9610H)
  • Tiny µDFN (1mm x 1.5mm x 0.8mm) and SC70 Packages
MAX9610
1µA, µDFN/SC70, Lithium-Ion Battery, Precision Current-Sense Amplifier
MAX9610: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 3
MAX9928 PRODUCTION -0.1V to +28V Input Range, Micropower, Uni-/Bidirectional, Current-Sense Amplifiers
MAX9938 PRODUCTION nanoPower, 4-Bump UCSP/SOT23, Precision Current-Sense Amplifier
MAX9929 PRODUCTION -0.1V to +28V Input Range, Micropower, Uni-/Bidirectional, Current-Sense Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9610EVKIT

Evaluation Kit for the MAX9610

Features and Benefits

  • Precision Current Monitoring
  • Multiple Fixed Gains Available
    • 25V/V (MAX9610T)
    • 50V/V (MAX9610F)
    • 100V/V (MAX9610H)
  • 1.6V to 5.5V Input Common-Mode Range
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9610 evaluation kit (EV kit) provides a proven design to evaluate the MAX9610 high-side current-sense amplifier, which offers precision accuracy specifications of VOS less than 500µV (max) and gain error less than 0.5% (max). This EV kit demonstrates the MAX9610 in a tiny 1mm x 1.5mm x 0.8mm, 6-pin µDFN package. The MAX9610 is also available in a 5-pin SC70, but that package is not compatible with this EV kit.

The MAX9610 EV kit PCB comes with a MAX9610FELT+ installed, which is the 50V/V gain version. Contact the factory for free samples of the pin-compatible MAX9610TELT+ and MAX9610HELT+, which are 25V/V and 100V/V gain versions, respectively.

Applications

  • 3.3V and 5V Power Management Systems
  • Cameras
  • Cell Phones
  • PDAs
  • Portable Li+ Battery Powered Systems
  • USB Ports

MAX9610EVKIT
Evaluation Kit for the MAX9610

Latest Discussions

No discussions on MAX9610 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed