Overview

Features and Benefits

  • Precision Current Monitoring
  • Multiple Fixed Gains Available
    • 25V/V (MAX9610T)
    • 50V/V (MAX9610F)
    • 100V/V (MAX9610H)
  • 1.6V to 5.5V Input Common-Mode Range
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9610 evaluation kit (EV kit) provides a proven design to evaluate the MAX9610 high-side current-sense amplifier, which offers precision accuracy specifications of VOS less than 500µV (max) and gain error less than 0.5% (max). This EV kit demonstrates the MAX9610 in a tiny 1mm x 1.5mm x 0.8mm, 6-pin µDFN package. The MAX9610 is also available in a 5-pin SC70, but that package is not compatible with this EV kit.

The MAX9610 EV kit PCB comes with a MAX9610FELT+ installed, which is the 50V/V gain version. Contact the factory for free samples of the pin-compatible MAX9610TELT+ and MAX9610HELT+, which are 25V/V and 100V/V gain versions, respectively.

Applications

  • 3.3V and 5V Power Management Systems
  • Cameras
  • Cell Phones
  • PDAs
  • Portable Li+ Battery Powered Systems
  • USB Ports

Documentation & Resources