MAX9586

PRE-RELEASE

Single, Dual, Triple, and Quad Standard-Definition Video Filter Amplifiers with AC-Coupled Input Buffers

3.3V Standard-Definition Video Filters for Set-Top Box, TV, and DVD Applications

Viewing:

Overview

  • Single- (MAX9586), Dual- (MAX9587), Triple- (MAX9588), and Quad- (MAX9589) Channel Devices
  • 8.5MHz, ±1dB Passband
  • 55dB Attenuation at 27MHz
  • Fixed Gain of 2V/V
  • Low Power: 4.25mA per Channel
  • 2.7V to 3.6V Single-Supply Operation
  • Small SOT23 and µMAX Packages

The MAX9586–MAX9589 are small, low-power, multichannel video amplifiers with integrated reconstruction filters and input clamps. Specially suited for standard-definition video signals, these devices are ideal for a wide range of television and set-top box applications.

The video signals from the outputs of a digital-to-analog converter (DAC) are AC-coupled to the inputs of the MAX9586–MAX9589. External video signals, in which the DC bias is usually not known, can also be AC-coupled to the inputs of the MAX9586–MAX9589. The input sync-tip clamps set the DC level of composite video or luma signals, and the input bias circuits set the DC level of chroma signals.

The reconstruction filter typically has ±1dB passband flatness at 8.5MHz and 55dB attenuation at 27MHz. The amplifiers have 2V/V gain and the outputs can be DC-coupled to a 75Ω load, which is the equivalent of two video loads, or AC-coupled to a 150Ω load.

The MAX9586–MAX9589 operate from a 2.7V to 3.6V single supply and are specified over the -40°C to +125°C automotive temperature range. The MAX9586–MAX9589 are offered in small SOT23 and µMAX® packages.

Applications

  • Set-Top Boxes
  • Televisions

MAX9586
Single, Dual, Triple, and Quad Standard-Definition Video Filter Amplifiers with AC-Coupled Input Buffers
MAX9586, MAX9587, MAX9588, MAX9589: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9586 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed