MAX9540

Obsolete

Graphics Video Sync Adder/Extractor

Complete Chipset for Addition and Extraction of Sync to Allow 3-Wire Transport of 5-Wire RGBHV Signals

Viewing:

Overview

  • 3-Wire RGB to 5-Wire RGBHV Interface
  • Supports VGA-to-UXGA Resolution
  • Low Offset Voltage (±1mV)
  • 180MHz Large-Signal Bandwidth

The MAX9539/MAX9540 chipset provides a 3-wire (RGB) interface for 5-wire (RGBHV) video by adding and extracting the H, V, and composite sync from the graphics video signals. This chipset eliminates the problem of sync-to-video timing (skew errors) in a 5-wire interface, while reducing the number of channels required to transport video signals.

The MAX9539 mixes the H and V sync signals and adds them to create a 3-wire interface from a 5-wire (RGBHV) input. The MAX9540 recovers the H and V sync signals to create a 5-wire (RGBHV) interface from the 3-wire input. The MAX9540 also provides a composite sync output.

The chipset includes the MAX9539 sync adder and the MAX9540 sync extractor with 180MHz large-signal bandwidths to address display resolutions up to 1600 x 1200 at 85Hz for VGA-to-UXGA applications. Both devices feature a DC restore function, which virtually eliminates any changes in black level. The chipset uses a proprietary H and V sync addition/extraction scheme (true sync) to minimize skew errors.

The MAX9539/MAX9540 are available in 28-pin TSSOP packages and are specified over the extended -40°C to +85°C temperature range.

Applications

  • Enterprise Class (Blade) Servers
  • Keyboard-Video-Mouse (KVM)
  • Laptop PCs
  • Web Appliances

MAX9540
Graphics Video Sync Adder/Extractor
MAX9539, MAX9540: Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9540 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed