MAX9519

PRE-RELEASE

1mm x 1mm Video Filter Amplifier with Automatic Shutdown and 4V/V Gain

Ultra-Small Video Filter Amplifier with Intelligent Power Monitoring and AutoShutdown™

Viewing:

Overview

  • Ultra-Small, 4-Bump, 1mm x 1mm UCSP
  • Automatic Shutdown
  • DC-Coupled Input and Output
  • 2.7V to 3.6V Single-Supply Operation
  • Reconstruction Filter with 9MHz Passband and 48.5dB Attenuation at 27MHz
  • 1.8µA Shutdown Supply Current

Packaged in a 1mm x 1mm UCSP™ with 4 bumps, the MAX9519 is an ultra-small standard-definition video filter amplifier with automatic shutdown.

The automatic shutdown circuitry eliminates the need for a shutdown control. This feature provides intelligent power management by disabling the filter and output amplifier in the absence of a video input signal and/or an output video load. At shutdown, the device consumes only 1.8µA.

The MAX9519 features an internal reconstruction filter that smooths the steps and reduces the spikes on the video signal from the video digital-to-analog converter (DAC). The reconstruction filter typically has ±1dB passband flatness to 9MHz and typically 48.5dB of attenuation at 27MHz.

The video input to the MAX9519 can be directly connected to the DAC output. The MAX9519 has an internal fixed gain of 4V/V and expects a nominal full-scale video input signal of 0.5VP-P. The MAX9519 is specified to operate over the -40°C to +125°C automotive temperature range.

Applications

  • Digital Still Cameras (DSC)
  • Digital Video Camcorders (DVC)
  • Mobile Phones
  • Portable or Space-Constrained Applications

MAX9519
1mm x 1mm Video Filter Amplifier with Automatic Shutdown and 4V/V Gain
MAX9519: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 1
MAX9515 PRE-RELEASE 1mm x 1mm Video Filter Amplifier with Automatic Shutdown and 2V/V Gain
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9519 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed