MAX9515

Obsolete

1mm x 1mm Video Filter Amplifier with Automatic Shutdown and 2V/V Gain

Ultra-Small Video Filter Amplifier with Intelligent Power Monitoring and Automatic Shutdown

Viewing:

Overview

  • Ultra-Small, 4-Bump, 1mm x 1mm UCSP
  • Automatic Shutdown
  • DC-Coupled Input and Output
  • 2.7V to 3.6V Single-Supply Operation
  • Reconstruction Filter with 9MHz Passband and 50dB Attenuation at 27MHz
  • 5µA Shutdown Supply Current
MAX9515
1mm x 1mm Video Filter Amplifier with Automatic Shutdown and 2V/V Gain
MAX9515: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 2
MAX9516 Obsolete 1.8V, Ultra-Low-Power, DirectDrive Video Filter Amplifier with Load Detect
MAX9502 NOT RECOMMENDED FOR NEW DESIGNS 2.5V Video Amplifier with Reconstruction Filter
Operational Amplifiers (Op Amps) 1
MAX9503 PRODUCTION DirectDrive® Video Amplifier with Reconstruction Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9515 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed