MAX9517

Standard-Definition Video Filter Amplifiers with Dual SPST Switches

Video Filter Amplifiers Integrated with Dual SPST Switches Provide Versatile Applications, Save Cost, and Board Space

Viewing:

Overview

  • Integrated Reconstruction Filter for Standard-Definition Video
  • 9MHz, ±1dB Passband
  • 52dB Attenuation at 27MHz
  • Dual SPST Switches
  • Fixed Gain of 2V/V
  • DC- or AC-Coupled Output
  • 2.7V to 3.6V Single-Supply Operation
MAX9517
Standard-Definition Video Filter Amplifiers with Dual SPST Switches
MAX9517, MAX9524: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 1
MAX9507 Obsolete 1.8V, DirectDrive Video Filter Amplifier with Load Detection and Dual SPST Analog Switches
Operational Amplifiers (Op Amps) 1
MAX9586 Obsolete Single, Dual, Triple, and Quad Standard-Definition Video Filter Amplifiers with AC-Coupled Input Buffers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9517 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed