Products
MAX951
PRODUCTIONUltra-Low-Power, Single-Supply Op Amp + Comparator + Reference
- Part Models
- 5
- 1ku List Price
- Starting From $3.74
Viewing:
Overview
- Op Amp + Comparator + Reference in an 8-Pin µMAX® Package (MAX951/MAX952)
- 7µA Typical Supply Current (Op Amp + Comparator + Reference)
- Comparator and Op Amp Input Range Includes Ground
- Outputs Swing Rail-to-Rail
- 2.4V to 7V Supply Voltage Range
- Unity-Gain Stable and 125kHz Decompensated AV > 10V/V Op Amp Options
- Internal 1.2V ±2% Bandgap Reference
- Internal Comparator Hysteresis
- Op Amp Capable of Driving up to 1000pF Load
The MAX951–MAX954 feature combinations of a micropower operational amplifier, comparator, and reference in an 8-pin package. In the MAX951 and MAX952, the comparator's inverting input is connected to an internal 1.2V ±2% bandgap reference. The MAX953 and MAX954 are offered without an internal reference. The MAX951/MAX952 operate from a single 2.7V to 7V supply with a typical supply current of 7µA, while the MAX953/MAX954 operate from 2.4V to 7V with a 5µA typical supply current. Both the op amp and comparator feature a common-mode input voltage range that extends from the negative supply rail to within 1.6V of the positive rail, as well as output stages that swing rail-to-rail.
The op amps in the MAX951/MAX953 are internally compensated to be unity-gain stable, while the op amps in the MAX952/MAX954 feature 125kHz typical bandwidth, 66V/ms slew rate, and stability for gains of 10V/V or greater. These op amps have a unique output stage that enables them to operate with an ultra-low supply current while maintaining linearity under loaded conditions. In addition, they have been designed to exhibit good DC characteristics over their entire operating temperature range, minimizing input-referred errors.
The comparator output stage of these devices continuously sources as much as 40mA. The comparators eliminate power-supply glitches that commonly occur when changing logic states, minimizing parasitic feedback and making the devices easier to use. In addition, they contain ±3mV internal hysteresis to ensure clean output switching, even with slow-moving input signals.
Applications
- Battery-Powered Applications
- Infrared Receivers for Remote Controls
- Instruments, Terminals, and Bar-Code Readers
- Low-Frequency, Local-Area Alarms/Detectors
- Photodiode Preamps
- Smart Cards
- Smoke Detectors and Safety Sensors
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX951EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX951ESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX951ESA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX951EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX951EUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX951ESA+ | PRODUCTION | |
| MAX951ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX951ESA+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX951EUA+ | PRODUCTION | |
| MAX951EUA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX951EUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.