MAX9509

Obsolete

1.8V, Ultra-Low Power, DirectDrive Video Filter Amplifiers

Industry's First 1.8V, Ultra-Low-Power Video-Filter Amplifier Operates from Digital 1.8V Supply, Simplifying Circuitry

Viewing:

Overview

  • 5.8mW Quiescent Power Consumption
  • 11.7mW Average Power Consumption
  • 1.8V or 2.5V Single-Supply Operation
  • Reconstruction Filter with 8.1MHz Passband and 46dB Attenuation at 27MHz (MAX9509)
  • DirectDrive Sets Video Output Black Level near Ground
  • DC-Coupled Input/Output
  • Transparent Input Sync-Tip Clamp
  • Internal Fixed Gain of 8
  • 10nA Shutdown Supply Current
MAX9509
1.8V, Ultra-Low Power, DirectDrive Video Filter Amplifiers
MAX9509, MAX9510: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 3
MAX9510 Obsolete 1.8V, Ultra-Low Power, DirectDrive Video Filter Amplifiers
MAX9507 Obsolete 1.8V, DirectDrive Video Filter Amplifier with Load Detection and Dual SPST Analog Switches
MAX9516 Obsolete 1.8V, Ultra-Low-Power, DirectDrive Video Filter Amplifier with Load Detect
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9509 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed