MAX9480

Low-Power, Low-Distortion, Central-Office ADSL Drivers and Integrated Drivers/Receivers

Viewing:

Overview

  • Dissipate Only 655mW While Driving 20.4dBm ADSL Full-Rate DMT-Modulated Signal
  • Operate with ±5.0V and ±2.5V Power Supplies
  • Complete ADSL Central-Office Line Interface(MAX9480/MAX9482)
    • Two Preamplifiers plus Class-G Rail-to-Rail Buffers
    • Active Line Termination plus Integrated Hybrid (MAX9480)
    • Low-Noise Uncommitted Receive Amplifiers (MAX9482)
    • Fixed-Gain Receive Amplifiers (MAX9480)
    • Low-Output-Impedance Shutdown Mode
  • Preamplifiers, Buffers, and Active Line Termination Functions (MAX9481)
  • High-Output-Drive Capability
    • 15VP-P Differential Output Voltage Swing at RL = 16Ω
    • 500mA Output-Drive
  • Low Distortion: -71dBc Highest Harmonic at 1MHz and 14VP-P
  • High Speed: 250V/µs Slew Rate, 80MHz -3dB Bandwidth (G = -3)
  • Thermal Shutdown
  • Exposed Pads Improve Thermal Performance
MAX9480
Low-Power, Low-Distortion, Central-Office ADSL Drivers and Integrated Drivers/Receivers
MAX9480, MAX9481, MAX9482: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9480 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed