MAX9170

Obsolete

4-Port LVDS and LVTTL-to-LVDS Repeaters

Lowest Pulse Skew, 4-Port, LVDS/LVTTL-to-LVDS Repeaters

Viewing:

Overview

  • 150ps (max) Pulse Skew
  • 200psP-P (max) Added Deterministic Jitter at 630Mbps (223 - 1) PRBS Pattern
  • 8psRMS (max) Added Random Jitter
  • 120ps (max) Channel-to-Channel Skew
  • 630Mbps Data Rate
  • Conforms to ANSI EIA/TIA-644 LVDS Standard
  • 30mA (max) (MAX9169), 25mA (max) (MAX9170) Supply Current, a 15% Improvement vs. Competition
  • LVDS (MAX9169) or +5V Tolerant LVTTL/LVCMOS (MAX9170) Input Versions
  • Fail-Safe Circuit Sets Output High for Undriven Differential Input
  • Output Rated for 10pF Load
  • Individual Output Enables
  • Single 3.3V Supply
  • Improved Second Source of the SN65LVDS104 (MAX9169)/SN65LVDS105 (MAX9170)
  • 16-Pin SO and TSSOP Packages
MAX9170
4-Port LVDS and LVTTL-to-LVDS Repeaters
MAX9169, MAX9170: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fanout Buffers 1
MAX9160 Obsolete LVDS or LVTTL/LVCMOS Input to 14 LVTTL/LVCMOS Output Clock Driver
Level Translators & Buffers 4
MAX9155 PRODUCTION Low-Jitter, Low-Noise LVDS Repeater in an SC70 Package
MAX9180 PRODUCTION 400Mbps, Low-Jitter, Low-Noise LVDS Repeater in an SC70 Package
MAX9150 PRODUCTION Low-Jitter, 10-Port LVDS Repeater
MAX9153 PRODUCTION Low-Jitter, 800Mbps, 10-Port LVDS Repeaters with 100Ω Drive
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX9170 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed