MAX9153
PRODUCTIONLow-Jitter, 800Mbps, 10-Port LVDS Repeaters with 100Ω Drive
- Part Models
- 2
- 1ku List Price
- Starting From $12.59
Overview
- Ultra-Low 90psP-P (max) Added Deterministic Jitter at 800Mbps (223-1) PRBS Pattern
- 1psRMS (max) Added Random Jitter
- 60ps (max) Skew Between Channels
- Guaranteed 800Mbps Data Rate
- LVDS (MAX9153) or LVPECL (MAX9154) Input Versions
- Fail-Safe Circuit Sets Output High for Undriven Inputs (MAX9153)
- High-Impedance Differential Input when VCC = 0
- 2µA Power-Down Supply Current
- Conforms to ANSI/EIA/TIA-644 LVDS Standard
- Pin-Compatible Upgrade to DS90LV110
The MAX9153/MAX9154 low-jitter, low-voltage differential signaling (LVDS) repeaters are ideal for applications that require high-speed data or clock distribution while minimizing power, space, and noise. The devices accept a single LVDS input (MAX9153) or single LVPECL input (MAX9154) and repeat the signal at 10 LVDS outputs. Each differential output drives 100Ω, allowing point-to-point distribution of signals on transmission lines with 100Ω termination at the receiver input.
Ultra-low 90psP-P (max) added deterministic jitter and 1psRMS (max) added random jitter ensure reliable communication in high-speed links that are highly sensitive to timing error, especially those incorporating clock-and-data recovery or serializers and deserializers. The high-speed switching performance guarantees 800Mbps data rate and less than 60ps (max) skew between channels while operating from a single +3.3V supply.
Supply current at 800Mbps is 118mA and reduces to 2µA in power-down mode. LVDS inputs and outputs conform to the ANSI/EIA/TIA -644 standard. A fail-safe feature on the MAX9153 sets the output high when the input is undriven and open, terminated, or shorted. The MAX9153/MAX9154 are available in a 28-pin TSSOP package and are specified for the -40°C to +85°C extended temperature range.
Refer to the MAX9150 data sheet for a pin-compatible 10-port LVDS repeater capable of driving a double-terminated (50Ω) LVDS link.
Refer to the MAX9110/MAX9112 and MAX9111/MAX9113 data sheets for LVDS line drivers and receivers.
Applications
- Add/Drop Multiplexers
- Backplane and Interconnect Applications
- Cell Phone Base Stations
- Clock/Data Distribution
- Digital Cross-Connects
- Network Routers and Switches
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9153EUI+ | Thin Shrink Small-Outline Package | ||
| MAX9153EUI+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX9153EUI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9153 yet. Have something to say?
Start a Discussion on EngineerZone®