MAX8725
PRODUCTIONMultichemistry Battery Chargers with Automatic System Power Selector
0.5% Accurate Multichemistry Battery Chargers for Single- and Dual-Battery Systems
- Part Models
- 2
- 1ku List Price
- Starting From $5.01
Overview
- Precise Measurement Improves Safety and Performance
- ±0.5% Accurate Charge Voltage (0°C to +85°C)
- ±3% Accurate Input Current Limiting
- ±5% Accurate Charge Current
- Analog Inputs Control Charge Current and Charge Voltage
- Charge Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
- Up to 17.65V (max) Battery Voltage
- Maximum 28V Input Voltage
- Programmable Charge Current > 4A
- Intelligent AC Adapter Interface Makes Design Easier
- Automatic System Power/Source Selection
- Analog Monitoring of Current Drawn from AC Input Source
- Digital Output Indicates AC Adapter Presence
- Greater than 95% Efficiency Extends Battery Life
The MAX1909/MAX8725 highly integrated control ICs simplify construction of accurate and efficient multichemistry battery chargers. The MAX1909/MAX8725 use analog inputs to control charge current and voltage, and can be programmed by a host microcontroller (µC) or hardwired. High efficiency is achieved through use of buck topology with synchronous rectification.
The maximum current drawn from the AC adapter is programmable to avoid overloading the AC adapter when supplying the load and the battery charger simultaneously. The MAX1909/MAX8725 provide a digital output that indicates the presence of an AC adapter, and an analog output that monitors the current drawn from the AC adapter. Based on the presence or absence of the AC adapter, the MAX1909/MAX8725 automatically select the appropriate source for supplying power to the system by controlling two external p-channel MOSFETs. Under system control, the MAX1909/MAX8725 allow the battery to undergo a relearning or conditioning cycle in which the battery is completely discharged through the system load and then recharged.
The MAX1909 includes a conditioning charge feature while the MAX8725 does not. The MAX1909/MAX8725 are available in space-saving 28-pin, 5mm x 5mm thin QFN packages and operate over the extended -40°C to +85°C temperature range. The MAX1909/MAX8725 are now available in lead-free packages.
Applications
- Handheld Data Terminals
- Notebook and Subnotebook Computers
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8725ETI+ | LFCSP | ||
| MAX8725ETI+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 4 | ||
| MAX1908 | PRODUCTION | Low-Cost Multichemistry Battery Chargers |
| MAX1535 | Obsolete | Highly Integrated Level 2 SMBus Battery Chargers |
| MAX1772 | PRODUCTION | Low-Cost, Multichemistry Battery-Charger Building Block |
| MAX1645B | PRODUCTION | Advanced Chemistry-Independent, Level 2 Battery Charger with Input Current Limiting |
Evaluation Kits
Latest Discussions
No discussions on MAX8725 yet. Have something to say?
Start a Discussion on EngineerZone®