MAX8724
PRODUCTIONLow-Cost Multichemistry Battery Chargers
Low-Cost, Highly Integrated, Multichemistry Battery-Charger Control ICs Simplify the Construction of Accurate and Efficient Chargers
- Part Models
- 2
- 1ku List Price
- Starting From $5.88
Overview
- ±0.5% Output Voltage Accuracy Using Internal Reference (±0.4% for MAX8765A, 2-/3-Cell Only)
- ±4% Accurate Input Current Limiting
- ±5% Accurate Charge Current
- Analog Inputs Control Charge Current and Charge Voltage
- Outputs for Monitoring
- Current Drawn from AC Adapter
- Charging Current
- AC Adapter Presence
- Up to 17.6V Battery-Voltage Set Point
- Maximum 28V Input Voltage
- > 95% Efficiency
- Shutdown Control Input
- Charge Any Battery Chemistry
- Li+, NiCd, NiMH, Lead Acid, etc.
The MAX1908/MAX8724/MAX8765/MAX8765A highly integrated, multichemistry battery-charger control ICs simplify the construction of accurate and efficient chargers. These devices use analog inputs to control charge current and voltage, and can be programmed by the host or hardwired. The MAX1908/MAX8724/MAX8765/MAX8765A achieve high efficiency using a buck topology with synchronous rectification.
The MAX1908/MAX8724/MAX8765/MAX8765A feature input current limiting. This feature reduces battery charge current when the input current limit is reached to avoid overloading the AC adapter when supplying the load and the battery charger simultaneously. The MAX1908/MAX8724/MAX8765/MAX8765A provide outputs to monitor current drawn from the AC adapter (DC input source), battery-charging current, and the presence of an AC adapter. The MAX1908's conditioning charge feature provides 300mA to safely charge deeply discharged lithium-ion (Li+) battery packs.
The MAX1908 includes a conditioning charge feature while the MAX8724/MAX8765/MAX8765A do not.
The MAX1908/MAX8724/MAX8765/MAX8765A charge two to four series Li+ cells, providing more than 5A, and are available in a space-saving, 28-pin, thin QFN package (5mm x 5mm). An evaluation kit is available to speed designs.
Applications
- Handheld Terminals
- Notebook and Subnotebook Computers
- Personal Digital Assistants (PDAs)
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8724ETI+ | LFCSP | ||
| MAX8724ETI+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX8724ETI+ | PRODUCTION | |
| MAX8724ETI+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8724ETI+ | PRODUCTION | |
| MAX8724ETI+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8724ETI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 4 | ||
| MAX1909 | PRODUCTION | Multichemistry Battery Chargers with Automatic System Power Selector |
| MAX1535 | Obsolete | Highly Integrated Level 2 SMBus Battery Chargers |
| MAX1772 | PRODUCTION | Low-Cost, Multichemistry Battery-Charger Building Block |
| MAX1645B | PRODUCTION | Advanced Chemistry-Independent, Level 2 Battery Charger with Input Current Limiting |
Evaluation Kits
Latest Discussions
No discussions on MAX8724 yet. Have something to say?
Start a Discussion on EngineerZone®