MAX8671X
ObsoletePMIC with Integrated Charger and Smart Power Selector for Handheld Devices
Five Regulated Output Voltages and Li+ Charger with Smart Power Control that Allows a System to Operate Without a Battery
Overview
- 16V-Tolerant USB and DC Inputs
- Automatically Powers from External Power or Battery
- Operates with No Battery Present
- Single-Cell Li+/Li-Poly Charger
- Three 2MHz Step-Down Regulators
- Up to 96% Efficiency
- Two Low IQ Linear Regulators
- Output Power-Up Sequencing
- Thermal-Overload Protection
The MAX8671X integrated power-management IC (PMIC) is ideal for use in portable media players and other handheld devices. In addition to five regulated output voltages, the MAX8671X integrates a 1-cell lithium ion (Li+) or lithium polymer (Li-Poly) charger and Smart Power Selector™ with dual (AC-to-DC adapter and USB) power inputs. The dual-input Smart Power Selector supports end products with dual or single power connectors. All power switches for charging and switching the system load between battery and external power are included on-chip. No external MOSFETs are required.
Maxim's Smart Power Selector makes the best use of limited USB or AC-to-DC adapter power. Battery charge current and input current limit are independently set. Input power not used by the system charges the battery. Charge current and DC current limit are programmable up to 1A while USB input current can be set to 100mA or 500mA. Automatic input selection switches the system load from battery to external power. Other features include overvoltage protection, charge status and fault outputs, power-OK monitors, charge timer, and battery thermistor monitor. In addition, on-chip thermal limiting reduces battery charge rate to prevent charger overheating.
The MAX8671X offers adjustable voltages for all outputs. Similar parts with factory-preset output voltages are also available (contact factory for availability).
Applications
- Digital Still Cameras
- Digital Video Cameras
- GPS/Portable Navigation Devices
- MP3 Players/Portable Media Players
- Portable Audio Players
- Smartphones/PDAs/PDA Phones
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 4 | ||
| MAX8819 | PRODUCTION | PMIC with Integrated Charger and Smart Power Selector™ in a 4mm x 4mm TQFN |
| MAX8819A | PMIC with Integrated Charger and Smart Power Selector™ in a 4mm x 4mm TQFN | |
| MAX8819B | PMIC with Integrated Charger and Smart Power Selector™ in a 4mm x 4mm TQFN | |
| MAX8819C | PMIC with Integrated Charger and Smart Power Selector™ in a 4mm x 4mm TQFN | |
Latest Discussions
No discussions on MAX8671X yet. Have something to say?
Start a Discussion on EngineerZone®