MAX8640Z
PRODUCTIONTiny 500mA, 4MHz/2MHz Synchronous Step-Down DC-DC Converters
Smallest 2mm x 2.1mm SC70 Package, the Industry's Smallest Total Solution Size, and Most Robust 4MHz/2MHz Step-Down DC-DC Converters on the Market that Can Deliver 500mA with Over 93% Efficiency
- Part Models
- 4
- 1ku List Price
- Starting From $3.31
Overview
- Tiny SC70 and µDFN Packages
- 500mA Guaranteed Output Current
- 4MHz or 2MHz PWM Switching Frequency
- Tiny External Components: 1µH/2.2µF or 2.2µH/4.7µF
- 28µA Quiescent Current
- Factory Preset Outputs from 0.8V to 2.5V
- ±1% Initial Accuracy
- Low Output Ripple at All Loads
- Ultrasonic Skip Mode Down to 1mA Loads
- Ultra-Fast Line- and Load-Transient Response
- Fast Soft-Start Eliminates Inrush Current
The MAX8640Y/MAX8640Z step-down converters are optimized for applications where small size, high efficiency, and low output ripple are priorities. They utilize a proprietary PWM control scheme that optimizes the switching frequency for high efficiency with small external components and maintains low output ripple voltage at all loads. The MAX8640Z switches at up to 4MHz to allow a tiny 1µH inductor and 2.2µF output capacitor. The MAX8640Y switches at up to 2MHz for higher efficiency while still allowing small 2.2µH and 4.7µF components. Output current is guaranteed up to 500mA, while typical quiescent current is 28µA. Factory-preset output voltages from 0.8V to 2.5V eliminate external feedback components.
Internal synchronous rectification greatly improves efficiency and replaces the external Schottky diode required in conventional step-down converters. Internal fast soft-start eliminates inrush current so as to reduce input capacitor requirements.
The MAX8640Y/MAX8640Z are available in the tiny 6-pin, SC70 (2.0mm x 2.1mm) and µDFN (1.5mm x 1.0mm) packages. Both packages are lead-free.
Applications
- Cell Phones, PDAs, DSCs, MP3s
- I/O Power
- Microprocessor/DSP Core Power
- Other Handhelds Where Space Is Limited
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8640ZELT12+ | 1.5x1.0x0.75 mm 6L uDFN | ||
| MAX8640ZELT12+T | 1.5x1.0x0.75 mm 6L uDFN | ||
| MAX8640ZEXT18+ | Single Chip Package | ||
| MAX8640ZEXT18+T | Single Chip Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX8640ZELT12+ | PRODUCTION | |
| MAX8640ZELT12+T | PRODUCTION | |
| MAX8640ZEXT18+ | PRODUCTION | |
| MAX8640ZEXT18+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8640ZELT12+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX8640ZEXT18+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 3 | ||
| MAX1921 | PRODUCTION | Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23 |
| MAX1920 | PRODUCTION | Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23 |
| MAX8560 | PRODUCTION | 4MHz, 500mA Synchronous Step-Down DC-DC Converters in Thin SOT and TDFN |
Evaluation Kits
Latest Discussions
No discussions on MAX8640Z yet. Have something to say?
Start a Discussion on EngineerZone®