Overview

Features and Benefits

  • Tiny 6-Pin SC70 IC Package
  • 500mA Guaranteed Output Current
  • Tiny External Components: (1µH/2.2µF or 2.2µH/4.7µF)
  • 24µA Quiescent Current
  • ±1% Initial Accuracy
  • Ultra-Fast Line and Load Transient Response
  • Low Output Ripple at All Loads
  • Fully Assembled and Tested

Product Details

The MAX8640 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8640 step-down DC-DC converter. The MAX8640 EV kit operates from a 2.7V to 4.9V supply and provides a 500mA output. The 1.8V/2MHz version of the MAX8640 comes installed in the EV kit, but the same board can be used to evaluate the other versions. The MAX8640 is available with factory preset output voltages ranging from 0.8V to 2.5V.

Applications

  • Cell Phones, PDAs, DSCs, MP3s
  • I/O Power
  • Microprocessor/DSP Core Power
  • Other Handhelds Where Space Is Limited

Applicable Parts

Documentation & Resources