MAX8560
PRODUCTION4MHz, 500mA Synchronous Step-Down DC-DC Converters in Thin SOT and TDFN
First 4MHz Step-Down DC-DC Converters Deliver 500mA with Over 90% Efficiency in SOT23 and TDFN
- Part Models
- 2
- 1ku List Price
- Starting From $2.70
Overview
- Up to 4MHz PWM Switching Frequency
- 500mA Guaranteed Output Current
- 40µA (typ) Quiescent Current
- Adjustable Output Voltage from 0.6V to 2.5V
- Logic-Controlled Output Voltage (MAX8561)
- Drives External Bypass FET (MAX8562)
- ±1.5% Initial Accuracy
- Soft-Start Eliminates Inrush Current
- Fast Voltage-Positioning Transient Response
- Internal Synchronous Rectifier
- 2.7V to 5.5V Input
- 0.1µA Logic-Controlled Shutdown
- Thermal Shutdown
- Thin SOT23 or Space-Saving 3mm x 3mm x 0.8mm TDFN Packages
The MAX8560/MAX8561/MAX8562 step-down DC-DC converters are optimized for applications that prioritize small size and high efficiency. They utilize a proprietary hysteretic-PWM control scheme that switches with fixed frequency and is adjustable up to 4MHz, allowing customers to trade efficiency for smaller external components. Output current is guaranteed up to 500mA, while quiescent current is only 40µA (typ).
Internal synchronous rectification greatly improves efficiency and eliminates the external Schottky diode required in conventional step-down converters. Built-in soft-start eliminates inrush current to reduce input capacitor requirements. The MAX8561 features logic-controlled output voltage, while the MAX8562 drives an external bypass FET.
The MAX8560 is available in a 5-pin Thin SOT23 package. The MAX8561/MAX8562 are available in space-saving 8-pin 3mm x 3mm Thin DFN packages.
Applications
- CDMA/RF Power-Amplifier Supplies
- Cell Phones/Smartphones
- Microprocessor/DSP Core Supplies
- PDAs, DSC, and MP3 Players
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8560EZK+ | TSOT | ||
| MAX8560EZK+T | TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX8560EZK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX8560 yet. Have something to say?
Start a Discussion on EngineerZone®