Overview
Features and Benefits
- 2.7V to 5.5V Input Voltage Range
- 0.6V to 2.5V Adjustable Output Voltage Range
- VOUT1 = 1.8V/1.5V at 500mA (MAX8561)
- VOUT2 = 1.2V at 400mA or Bypass Mode (MAX8562)
- 2MHz PWM Switching Frequency (MAX8561)
- 4MHz PWM Switching Frequency (MAX8562)
- 0.1µA (typ) Shutdown Current
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX8561 evaluation kit (EV kit) demonstrates the MAX8561/MAX8562s' up to 4MHz pulse-width modulated (PWM) step-down DC-DC converters. The two circuits are optimized for powering the DSP/microprocessor or the power amplifiers (PAs) in wireless applications. The MAX8561 circuit provides two adjustable output voltages in the 0.6V to 2.5V range from a 2.7V to 5.5V input, and can deliver 500mA of load current. In comparison, the MAX8562 circuit provides an adjustable voltage in the 0.6V to 2.5V range and a bypass mode where the output voltage is shorted to the input by an external MOSFET.
Applications
- CDMA/RF Power-Amplifier Supplies
- Cell Phones/Smartphones
- Microprocessor/DSP Core Supplies
- PDAs, DSC, and MP3 Players
Documentation & Resources
-
MAX8561EVKIT: Evaluation Kit for the MAX8561, MAX8562 Data Sheet (Rev. 0)9/17/2003PDF134K