MAX86170B
PRODUCTIONLow-Noise AFE for Pulse Oximeter and Heart Rate Monitor
Best-in-Class SNR for Addressing Low Perfusion & New Use Cases
- Part Models
- 2
- 1ku List Price
- Starting From $1.88
Overview
- Complete Single-Channel Optical Data Acquisition System
- Ultra Low-Power Operation for Wearable Devices
- Low-Power Operation, Optical Readout Channel < 11micro;A at 25fps
- Exposure Integration Period Ranging from 14.6µs to 117.1µs
- Low Shutdown Current < 1µA
- Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)
- Extended Dynamic Range up to 110dB (Averaging and Off-Chip Filtering)
- Supports Frame Rates from 1fps to 2.9kfps
- High Resolution 20-Bit Charge Integrating ADC
- Supports Two PD Inputs for Multiparameter Measurements
- Supports Four LED Driver Output Pins Generated from Three 8-Bit LED Current Drivers
- Low Dark Current Noise of < 50pA RMS (Sample to Sample Variance in 117.1µs Integration Time)
- Excellent Ambient Range and Rejection Capability
- 200µA Ambient Photodetector Current
- > 70dB Ambient Rejection at 120Hz
- Miniature 2.78mm x 1.71mm 6 x 4, 0.4mm Ball Pitch WLP Package
- -40°C to +85°C Operating Temperature Range
The MAX86170B is an ultra-low-power optical data acquisition system with both transmit and receive channels. On the transmitter side, the MAX86170B has four LED driver output pins, programmable from three high-current, 8-bit LED drivers. On the receiver side, MAX86170B has a low-noise charge integrating front-end that includes a 20-bit ADC and best-in-class ambient light cancellation (ALC) circuit, producing the highest performing integrated optical data acquisition system on the market today.
Due to its low power consumption, compact size, ease- and flexibility-of-use, the MAX86170B is ideal for a wide variety of optical sensing applications such as pulse oximetry and heart rate detection.
The MAX86170B operates on a 1.8V main supply voltage and a 3.1V to 5.5V LED driver supply voltage. The device supports both I2C- and SPI-compatible interfaces in a fully autonomous way. The device has a large 256-word built-in FIFO. The MAX86170B is available in a compact WLP package 2.78mm x 1.71mm with 6 x 4, 0.4mm ball pitch.
APPLICATIONS
- Wearable Devices for Fitness, Wellness, and Medical Applications
- Clinical Accuracy
- Suitable for Wrist, Finger, Ear, and Other Locations
- Optimized Performance to Detect:
- Optical Heart Rate
- Heart-Rate Variability
- Oxygen Saturation (SpO2)
- Body Hydration
- Muscle and Tissue Oxygen Saturation (SmO2 and StO2)
- Maximum Oxygen Consumption (VO2 max)
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX86170BENG+ | WLCSP | ||
| MAX86170BENG+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 15, 2020 - 2055 ASSEMBLY |
||
| MAX86170BENG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Sensor Analog Front Ends 3 | ||
| MAX86171 | PRODUCTION | Low-Noise AFE for Pulse Oximeter and Heart Rate Monitor |
| MAX86141 | PRODUCTION | Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health |
| MAX86140 | PRODUCTION | Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health |
Tools & Simulations
IBIS Model 1
Reference Designs
Latest Discussions
No discussions on MAX86170B yet. Have something to say?
Start a Discussion on EngineerZone®