MAX8607
MAX8607
PRODUCTION1MHz PWM Boost Converter for 1.5A White LED Camera Flash
Highest Current, White LED, Step-Up DC-DC for the Brightest Camera Flash Delivers 1.5A Regulated Current with Up to 84% Efficiency
- Part Models
- 2
- 1ku List Price
- Starting From $3.39
Viewing:
Overview
- Supports Lumileds and Other High-Power White LEDs
- Independently Set Flash/Movie Currents
- Flash-Mode Current Up to 1.5A
- Movie-Mode Current Up to 360mA
- Disco Mode with Fixed 5V (Up to 1A) and 80mA LED Current
- 84% Efficiency (PLED / PBATT) at 1.1A
- TA Derating Function for LED Thermal Protection
- Output Overvoltage Protection (OVP)
- Soft-Start Eliminates Inrush Current
- 1MHz PWM Operation at All Loads
- Small External Components
- 2.7V to 5.5V Input Voltage Range
- 0.1µA Shutdown Mode
- 14-Pin, 3mm x 3mm TDFN Package
The MAX8607 white LED boost converter is optimized for camera flash/strobe applications using high-current white LEDs. The MAX8607 integrates a 1MHz PWM boost converter, 1.5A low-dropout (LDO) current regulator, and logic control circuitry for a space-saving LED flash design. Two logic inputs control four modes of operation: shutdown mode reduces the quiescent current to 0.1µA (typ), movie mode supplies up to 360mA of LED current for continuous lighting, flash mode supplies up to 1.5A of LED current for short-duration lighting during an exposure, and disco mode supplies +5V (at up to 1A) to external circuits while driving the LED with a fixed 80mA current.
The internal 1MHz boost converter features an adaptive control scheme with an internal switching MOSFET and synchronous rectifier to improve efficiency and minimize external component count. The MAX8607 is available in a 14-pin, 3mm x 3mm TDFN package (0.8mm max height).
Applications
- Camera Flashes/Strobes
- Cell Phones/Smartphones
- PDAs and Digital Cameras
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8607ETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX8607ETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX8607 yet. Have something to say?
Start a Discussion on EngineerZone®